
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AD2000GY1N
Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.
Catalog Number
AD2000GY1N
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Dual
Type
Auto
UPC
783585413204
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10