HUBBELL WIRING DEVICE-KELLEMS
Wall Switch, Occupancy or Vacancy, Passive Infrared, 1 Relay, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC, With Photocell
Image of AP2001LA1 Wall Switch, Occupancy or Vacancy, Passive Infrared, 1 Relay, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC, With Photocell
Image of AP2001LA1 Wall Switch, Occupancy or Vacancy, Passive Infrared, 1 Relay, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC, With Photocell
Image of AP2001LA1 Wall Switch, Occupancy or Vacancy, Passive Infrared, 1 Relay, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC, With Photocell
Discontinued

Wall Switch, Occupancy or Vacancy, Passive Infrared, 1 Relay, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC, With Photocell

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2001LA1

Occupancy Sensing Products, Wall Switch,Occupancy or V ACancy, Passive Infrared, 1 Relay, 1000 Square Feet,800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC,120/277V AC, With Photocell, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Manual ON (Vacancy)
  • Built in photocell with manual super saver mode for daylight harvesting
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AP2001LA1

Color

Light Almond

Series

Passive Infrared

Type

Manual

UPC

783585414454

Dimensions

Weight

0.6 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10