HUBBELL WIRING DEVICE-KELLEMS
Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC
Image of AU2001LA1 Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC
Image of AU2001LA1 Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC
Image of AU2001LA1 Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC
Discontinued

Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AU2001LA1

Occupancy Sensing Products, Wall Switch,Vacancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC,120/277V AC, WithPhotocell, Light Almond

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Manual ON (Vacancy)
  • Built in photocell with manual super saver mode for daylight harvesting
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AU2001LA1

Color

Light Almond

Product Family

Ultrasonic

Type

Manual

UPC

783585414553

Dimensions

Weight

0.6 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10