HUBBELL WIRING DEVICE-KELLEMS
Wallplate, 1-Gang, Strap Mount Blank, Light Almond
Image of P14OW Wallplate, 1-Gang, Strap Mount Blank, Light Almond
Image of P14OW Wallplate, 1-Gang, Strap Mount Blank, Light Almond
Discontinued

Wallplate, 1-Gang, Strap Mount Blank, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P14OW

Wallplate, 1-Gang, Strap Mount Blank, Light Almond

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

General

Catalog Number

P14OW

UPC

783585393667

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10