




Brand: Hubbell Wiring Device-Kellems
Catalog ID: NPS264W
More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.
Catalog Number
NPS264W
Color
White
Material
Polycarbonate
Number of Gang(s)
4-Gang
Size
Standard
Style
4-Decorator
Type
Snap-On
UPC
883778306341
Size
Standard
Weight
0.14 lb
Number of Gang(s)
4-Gang
Carton Quantity
10
Pallet Quantity
4800