HUBBELL WIRING DEVICE-KELLEMS
Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White
Image of HPS3347W Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White
Discontinued

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPS3347W

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White

  • Curved corners for improved aesthetics
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

HPS3347W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 3-Gang

Style

347 Volt

Type

Decorator

UPC

783585800844

Dimensions

Size

Standard

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10