HUBBELL WIRING DEVICE-KELLEMS
Image of NP7 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.40" Opening, Brown
Image of NP7 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.40" Opening, Brown
Image of NP7 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.40" Opening, Brown
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.40" Opening, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP7

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 15 Amp 2 and 3 Wire Devices, Nylon, smooth, Brown

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Used with Single Receptacles with Face Dia. 1.40" (35.6)

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP7

Color

Brown

Construction

Molded

Cutout

1) 1.40" Opening

EU RoHS Indicator

Yes

Item Type

Wallplates, 1-Gang

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Single Receptacle
  • Plate Type - Wall Plate

Style

1-Single - 1.40 in. Hole

Type

Single

UPC

883778103513

Dimensions

Dimensions

4.62 in x 2.87 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.62 in

Thickness

0.06

Weight

0.05 lb

Width

2.87 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25