HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White
Image of NP26W Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White
Image of NP26W Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White
Image of NP26W Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White
Image of NP26W Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White
+1
Image of NP26W Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP26W

Replaced by:

P26W

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, White.

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Curved corners for improved aesthetics
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP26W

Color

White

Construction

Molded

Cutout

1) Decorator

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Style

Style Line Decorator

Type of Use

Audio Video

UPC

883778102417

Dimensions

Dimensions

4.62 in x 2.87 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.62 in

Thickness

0.25

Weight

0.35 lb

Width

2.87 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25

Pallet Quantity

16800