


Brand: Hubbell Wiring Device-Kellems
Catalog ID: NP8OIG
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Catalog Number
NP8OIG
Color
Construction
Molded
Cutout
1) Duplex
EU RoHS Indicator
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Duplex - Isolated Ground
Type
UPC
883778111006
Display Size
Standard Sized
Size
Standard
Thickness
0.06
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
25