HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Strap Mount, Red
Image of NP24R Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Strap Mount, Red
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Strap Mount, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP24R

Replaced by: P24R

Double Wallplate, Two Blank, Strap Mount

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP24R

Color

Red

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Material - Nylon
  • Mounting Screw - Steel (painted slotted screw head)
  • Thickness - .06 in. (1.5)
  • Width - 4.69" (119.1)

Style

Strap Mount

Type

Blank

UPC

883778103339

Dimensions

Size

Standard

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25