

Brand: Hubbell Wiring Device-Kellems
Catalog ID: NP263AL
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NP263AL
Color
Construction
Molded
Cutout
3) Decorator
Item Type
Decorator Wallplates
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Specifications
Style
3-Decorator
Type
Decorator
UPC
883778102608
Display Size
Standard Sized
Size
Standard
Thickness
0.25
Weight
0.15 lb
Industry Standard(s)
UL Listed
Operating Temperature
-40°Cto 85 °C
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Carton Quantity
10