HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Toggle, Almond
Image of NP3AL Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Toggle, Almond
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Toggle, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP3AL

3-Gang Wallplate, Three Toggle

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP3AL

Color

Almond

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 3-Gang

Style

3-Toggle

Type

Toggle

UPC

883778101809

Dimensions

Dimensions

4.62 in x 6.5 in x 0.25 in

Height

0.25 in

Length

4.62 in

Size

Standard

Thickness

0.25

Weight

0.1 lb

Width

6.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Operating Temperature

-40°Cto 85 °C

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10