HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2) Toggle, Almond
Image of NPJ2AL Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2) Toggle, Almond
Image of NPJ2AL Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2) Toggle, Almond
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2) Toggle, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPJ2AL

Double Mid-Size Wallplate, Two Toggle

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ2AL

Color

Construction

Molded

Cutout

2) Toggle

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 1-Gang

Style

2-Toggle

Type

Toggle

UPC

883778106026

Dimensions

Display Size

Mid-Sized

Size

Mid-Size

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25