HUBBELL WIRING DEVICE-KELLEMS
Image of HBLP8FS Wallplates and Boxes, Box Covers, 1-Gang, 1) Duplex Opening, For Portable Outlet Box, Gray
Buy America(n) Qualified

Wallplates and Boxes, Box Covers, 1-Gang, 1) Duplex Opening, For Portable Outlet Box, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLP8FS

Wallplates and Boxes, Box Covers, 1-Gang, 1) Duplex Opening, For Portable Outlet Box, Gray

Impact resistant Valox® cover plate

For Portable Outlet Box

General

Application

1) Duplex Opening

Catalog Number

HBLP8FS

Color

Gray

Cord Range

.38" - .75"

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Box Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bonding Strap - Brass
  • Cord Connector - Nylon nut
  • Nylon Gotcha® ring
  • Neoprene grommet
  • Gasket - UL recognized closed-cell foam
  • Grounding Screw - Brass
  • Indoor Screws - Zinc Plated Steel

Style

Non-Metallic Fs Cover Plate

Type

Cover Plate

UPC

783585318134

Dimensions

Length

4.56 in

Weight

0.05 lb

Width

2.84 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

EU RoHS Indicator

Yes

Industry Standard(s)

  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Number Of Outlets

1-Device

Logistics

Carton Quantity

25

Pallet Quantity

13600