HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White
Image of HBLP26FSL Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White

Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLP26FSL

Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, White

Impact resistant Valox® cover plate

For Portable Outlet Box

General

Application

1) Decorator Opening

Catalog Number

HBLP26FSL

Color

White

Cord Range

.38" - .75"

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Box Mount- Mounting Screws

Number Of Outlets

1-Device

Specifications

  • Bonding Strap - Brass
  • Cord Connector - Nylon nut
  • Nylon Gotcha® ring
  • Neoprene grommet
  • Gasket - UL recognized closed-cell foam
  • Grounding Screw - Brass
  • Indoor Screws - Zinc Plated Steel

Style

Non-Metallic Fs Cover Plate

Type

Cover Plate

UPC

783585708607

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Configuration

Knockouts

Number Of Outlets

1-Device

Logistics

Carton Quantity

25