HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, For Portable Outlet Box, White
Image of HBLP14FSL Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, For Portable Outlet Box, White

Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, For Portable Outlet Box, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLP14FSL

Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, For Portable Outlet Box, White

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • Made of impact-resistant PBT
  • Suitable for use with any FS/FD style surface mount box

For Portable Outlet Box

General

Application

No Openings

Catalog Number

HBLP14FSL

Color

White

EU RoHS Indicator

Yes

Item Type

Knockouts

Material - Mounting Hardware

Box Mount- Mounting Screws

Number Of Outlets

1-Device

Specifications

Plate - PBT

Style

Non-Metallic Fs Cover Plate

Type

Cover Plate

UPC

783585681870

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Configuration

Knockouts

Number Of Outlets

1-Device

Logistics

Carton Quantity

5