HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic
Image of HBL6082 Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic
Discontinued

Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6082

Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic

  • Box Covers
  • 4" Round
  • Blank Plate
  • Flat

Standard Product

General

Application

No Openings

Catalog Number

HBL6082

Color

Black

EU RoHS Indicator

No

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Product Type - Boxes and Weatherproof Covers
  • Thickness - 1/4 in. (6.4)
  • Version - Round Weatherproof Blank Cover

UPC

783585808529

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Number Of Outlets

No Devices

Logistics

Carton Quantity

10