HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic
Image of HBL6082 Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic
Image of HBL6082 Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic
Discontinued

Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6082

Wallplates and Boxes, Box Covers, 4" Round, Blank Plate, Flat, Black Phenolic

  • Box Covers
  • 4" Round
  • Blank Plate
  • Flat

Standard Product

General

Application

No Openings

Catalog Number

HBL6082

Color

Black

Construction

Molded

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Specifications

  • Product Type - Boxes and Weatherproof Covers
  • Thickness - 1/4 in. (6.4)
  • Version - Round Weatherproof Blank Cover

UPC

783585808529

Dimensions

Weight

0.1 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Configuration

Knockouts

None

Number Of Outlets

No Devices

Logistics

Carton Quantity

10