

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6187
Standard Product
Catalog Number
HBL6187
Color
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
No Devices
OEM Brand Name
Hubbell Wiring Device-Kellems
Size
Standard
Style
Locking Plate
Type
Specialty
UPC
783585809243
Display Size
1-Gang
Size
Standard
Weight
0.4 lb
Industry Standard(s)
CSA Certfied
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
No Devices
Carton Quantity
10