HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Device Accessories, 1-Gang, Locking Mechanism, For Weatherproof Covers Size 1
Image of HBLWLC Wallplates and Boxes, Device Accessories, 1-Gang, Locking Mechanism, For Weatherproof Covers Size 1

Wallplates and Boxes, Device Accessories, 1-Gang, Locking Mechanism, For Weatherproof Covers Size 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWLC

1-Gang Locking Mechanism for Weatherproof Cover Size 1

  • 1-Gang
  • Locking Mechanism
  • For Weatherproof Covers Size 1

Standard Product

General

Catalog Number

HBLWLC

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Stainless Steel

Material - Mounting Hardware

Mounts to Cover

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bracket - Stainless steel
  • Gasket - Foam
  • Locking Hasp - Stainless Steel
  • Screws - Stainless steel

Style

Locking Device

Type

Weatherproof Plates

UPC

783585807966

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10