HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Device Accessories, 125V, Receptacle Polarity Checker, Plug-In
Image of HBL5200 Wallplates and Boxes, Device Accessories, 125V, Receptacle Polarity Checker, Plug-In

Wallplates and Boxes, Device Accessories, 125V, Receptacle Polarity Checker, Plug-In

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5200

Wallplates and Boxes, Device Accessories, 125V, Receptacle Polarity Checker, Plug-In

  • Large, easy to read symbols
  • Tough impact resistant nylon housing
  • Recessed indicating lamps with one piece Polycarbonate lens

Corrosion Resistant

General

Catalog Number

HBL5200

Color

White

Display

Indicator Icons

Enclosure Type

Plug Body

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug Body

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585808314

Dimensions

Dimensions

1.97" x 1.53" (50.0 x 38.9)

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Load Current

5-15P Interface

Phase

Single Phase

Voltage Rating

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10