HUBBELL WIRING DEVICE-KELLEMS
Image of SP8AL Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Almond Painted Steel
Discontinued

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Almond Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP8AL

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP8AL

Color

Almond

EU RoHS Indicator

No

Item Type

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Steel
  • Plate Openings - Duplex Receptacle
  • Plate Type - 2-Gang

Style

1-Duplex

Type

Duplex

UPC

883778115073

Dimensions

Size

Standard

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10