

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SB8
Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Catalog Number
SB8
Construction
Stamped
Cutout
1) Duplex
EU RoHS Indicator
Item Type
Wallplates, 1-Gang
Material
Brass
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Specifications
Style
1-Duplex
Type
Duplex
UPC
883778200304
Display Size
Standard Sized
Thickness
0.04
Weight
0.35 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°C to 85 °C
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10
Pallet Quantity
13200