HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Chrome Plated Steel
Image of SCH8 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Chrome Plated Steel
Image of SCH8 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Chrome Plated Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Chrome Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCH8

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Chrome Plated Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SCH8

Construction

Stamped

Cutout

1) Duplex

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Polished
  • Mounting Screws - 302/304 SS, Slotted Head
  • Plate Material - Chrome
  • Plate Openings - Duplex Receptacle
  • Plate Type - 1-Gang

Style

1-Duplex

Type

Duplex

UPC

883778200632

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10