HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, 302/304 Type Stainless Steel
Image of SS26 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, 302/304 Type Stainless Steel
Buy America(n) Qualified

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, 302/304 Type Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS26

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, 302/304 Type Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use.Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation.Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more
  • Environments subjected to heavy abuse
  • Non-magnetic: 18.0% Chromium, 8% Nickel
  • Finish is lacquer coated to inhibit oxidation

General

Application

Catalog Number

SS26

Color

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

1-Gang

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

Horizontal Brushed Finish

Type

Plates

UPC

883778200908

Dimensions

Size

1-Gang

Thickness

0.04

Weight

0.05 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

13200