HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Brass
Image of SB701 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Brass
Image of SB701 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Brass

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SB701

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Brass

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB701

Construction

Stamped

Cutout

1) 2.48" Opening

Item Type

Screw Mount

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

2-Gang

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 Stainless Steel, Slotted head
  • Plate Material - Brass
  • Plate Openings - 1-Single
  • Plate Type - 2-Gang

Style

1-Single - 2.48 in Hole

Type

Plates

UPC

883778201110

Dimensions

Display Size

Standard Sized

Size

2-Gang

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount