HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle, 1) Duplex, Standard Size, Almond Painted steel
Image of SP18AL Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle, 1) Duplex, Standard Size, Almond Painted steel
Image of SP18AL Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle, 1) Duplex, Standard Size, Almond Painted steel
Discontinued

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle, 1) Duplex, Standard Size, Almond Painted steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP18AL

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle, 1) Duplex, Standard Size, Almond Painted steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP18AL

Color

Almond

Construction

Stamped

Cutout

1) Toggle, 1) Duplex

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

Accessory

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Duplex
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Duplex

Type

Combination

UPC

883778115172

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10