
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SS2
Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Catalog Number
SS2
Color
Construction
Stamped
Cutout
2) Toggle
EU RoHS Indicator
Yes
Item Type
Toggle Switch Plate
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Specifications
Style
2-Toggle
Type
Toggle
UPC
883778200809
Display Size
Standard Sized
Size
Standard
Thickness
0.035
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°Cto 85 °C
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Carton Quantity
10
Pallet Quantity
8000