HUBBELL WIRING DEVICE-KELLEMS
Image of SCH23 Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Standard Size, Chrome Plated Steel
Image of SCH23 Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Standard Size, Chrome Plated Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Standard Size, Chrome Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCH23

Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Standard Size, Chrome Plated Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SCH23

Construction

Stamped

Cutout

Blank Box

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Chrome

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Material - Chrome
  • Mounting Screw - 302/304 stainless steel
  • Thickness - .03 in. (0.8) nominal

Style

Box Mounted

Type

Blank

UPC

883778200564

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10