HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Metallic Plates, 2- Gang, Box Mount Blank, Standard Size, Almond Painted steel
Image of SP24BAL Wallplates and Boxes, Metallic Plates, 2- Gang, Box Mount Blank, Standard Size, Almond Painted steel
Discontinued

Wallplates and Boxes, Metallic Plates, 2- Gang, Box Mount Blank, Standard Size, Almond Painted steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP24BAL

Wallplates and Boxes, Metallic Plates, 2- Gang, Box Mount Blank, Standard Size, Almond Painted steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP24BAL

Color

Almond

Construction

Stamped

Cutout

Blank, Box Mount

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

Accessory

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Box Mounted

Type

Blank

UPC

883778315015

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10