

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SP34BAL
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SP34BAL
Color
Almond
Construction
Stamped
Cutout
Blank, Box Mount
Item Type
Screw Mount
Material
Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Specifications
Style
Box Mounted
Type
Blank
UPC
883778315022
Display Size
Standard Sized
Size
Standard
Thickness
0.03
Weight
0.3 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Carton Quantity
5