HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White
Image of RCW1W Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White
Image of RCW1W Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White
Discontinued

Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCW1W

Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW1W

Color

White

Construction

Molded

Cutout

1) Decorator

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Decorator

Type

Snap-On

UPC

883778117121

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.13

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

6