HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum, With Lift Cover
Image of HBL7382 Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum, With Lift Cover

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum, With Lift Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7382

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum, With Lift Cover

  • Spring loaded lift cover provides environmental protection
  • FD box mounting

Standard Product

General

Application

HBL Series 50A Twist-Lock®

Catalog Number

HBL7382

Color

Metallic

Construction

Cast

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Moisture Resistance - IP44 Suitability

Specifications

Plate - Cast Aluminum

Style

For 50A Devices

Type

Weatherproof Cover

UPC

783585809380

Dimensions

Weight

0.5 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Moisture Resistance - IP44 Suitability

Configuration

Knockouts

Number Of Outlets

1-Device

Logistics

Carton Quantity

10