HUBBELL WIRING DEVICE-KELLEMS
Image of SWP1 Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel
Image of SWP1 Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SWP1

Security 1-Gang Wallplate, One Toggle Opening, Standard Size Painted

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SWP1

Color

White

Construction

Stamped

Cutout

1) Toggle

EU RoHS Indicator

Yes

Item Type

Security Series

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Zinc plated steel
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Toggle
  • Plate Type - 1-Gang

Style

1-Toggle

Type

Security

UPC

783585002804

Dimensions

Display Size

Oversized

Thickness

0.55

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

2000