Brand: Hubbell Wiring Device-Kellems
Catalog ID: SWP13
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SWP13
Color
White
Construction
Stamped
Cutout
1) Blank
EU RoHS Indicator
Yes
Item Type
Security Series
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Specifications
Style
1-Blank
Type
Security
UPC
783585002880
Display Size
Oversized
Thickness
0.55
Industry Standard(s)
UL Listed
Carton Quantity
50
Pallet Quantity
2200