

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7423WO
Weatherproof in Open Position with Device Mated
Application
1.40" Opening
Catalog Number
HBL7423WO
Color
Gray
Construction
Molded
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°C to 85 °C
Product Family
Accessory
Specifications
Style
For receptacles with Face Diameter 1.36–1.39 in.
Type
Covers
UPC
783585809441
Dimensions
4.56 in x 2.84 in x 1.09 in
Display Size
1-Gang
Height
1.09 in
Length
4.56 in
Weight
0.25 lb
Width
2.84 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°C to 85 °C
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
910