HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate
Image of HBL7425WOA Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate
Image of HBL7425WOA Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate
Buy America(n) Qualified

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7425WOA

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate

  • Gray polycarbonate spring-loaded lift cover for weather proofing HBL26CM10 receptacle
  • Gray thermoplastic, for FS/FD box mounting, corrosion resistant
  • Meets the most stringent requirements of UL’s three listing categories for weatherproof plates
  • Single receptacle (1.56") cover plate, weatherproof

Weatherproof in Open Position with Device Mated

General

Application

Catalog Number

HBL7425WOA

Color

Gray

Construction

Molded

EU RoHS Indicator

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For switches/receptacles with Face Diameter 1.55–1.58 in.

Type

Covers

UPC

783585809465

Dimensions

Dimensions

4.56 in x 1.09 in x 2.84 in

Display Size

1-Gang

Height

2.84 in

Length

4.56 in

Weight

0.3 lb

Width

1.09 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

910