
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7424WO
Weatherproof in Open Position with Device Mated
Application
1.70" Opening
Catalog Number
HBL7424WO
Color
Gray
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
For receptacles with Face Diameter 1.68-1.72
Type
Covers
UPC
783585809458
Display Size
1-Gang
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10