HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum
Image of HBL3393 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3393

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum

  • 1-Gang
  • 1) 1.72" Opening
  • Standard Size

Standard Product

General

Application

1.80" Opening

Catalog Number

HBL3393

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Aluminum
  • Spring - Stainless steel

Style

For receptacles with Face Diameter 1.68-1.72

Type

Covers

UPC

783585809090

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

2800