HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Gray Polycarbonate, Device Mount
Image of HBL7428WOG Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Gray Polycarbonate, Device Mount
Buy America(n) Qualified

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Gray Polycarbonate, Device Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7428WOG

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Gray Polycarbonate, Device Mount.

For use with 30A, 4 wire Hubbellock receptacles

Weatherproof in Open Position with Device Mated

General

Application

30A, 4 wire Hubbellock receptacle

Catalog Number

HBL7428WOG

Color

Gray

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cover Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles -Face Diameter 1.55–1.58 in.

Type

Covers

UPC

783585809915

Dimensions

Dimensions

4.56 in x 3.28 in x 1.09 in

Height

1.09 in

Length

4.56 in

Width

3.28 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed - Canadian and U.S.

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10