



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7770
Standard Product
Application
Catalog Number
HBL7770
Color
Construction
Cast
EU RoHS Indicator
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
For 50A Twist-Lock® Single Receptacle
Type
Covers
UPC
783585809519
Dimensions
2.84 in x 2.18 in x 4.18 in
Height
4.18 in
Length
2.84 in
Weight
0.75 lb
Width
2.18 in
Dielectric Strength
Withstands 2,000V minimum
EU RoHS Indicator
Industry Standard(s)
UL Listed - Canadian and U.S.
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
810