
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5221
Standard Product
Application
Duplex Opening
Catalog Number
HBL5221
Color
Gray
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Series
Accessory
Specifications
Style
Vertical Mount Duplex
Type
Covers
UPC
783585809151
Dimensions
4.56 in x 2.89 in x 1.08 in
Display Size
1-Gang
Height
1.08 in
Length
4.56 in
Weight
0.25 lb
Width
2.89 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°C to 85 °C
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Orientation
Vertical Mount
Carton Quantity
10
Pallet Quantity
910