Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL52CM21
Application
Catalog Number
HBL52CM21
Color
Yellow
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Series
Accessory
Specifications
Style
Vertical Mount Duplex
Type
Covers
UPC
783585809113
Dimensions
4.58 in x 2.86 in x 1.09 in
Display Size
1-Gang
Height
1.09 in
Length
4.58 in
Weight
0.2 lb
Width
2.86 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
910