HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) GFCI Opening, Standard Size, Gray
Image of CWP26CR Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) GFCI Opening, Standard Size, Gray

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) GFCI Opening, Standard Size, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CWP26CR

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) GFCI Opening, Standard Size, Gray

  • 1-Gang
  • 1) GFCI Opening
  • Standard Size

Standard Product

General

Application

Decorator Opening

Catalog Number

CWP26CR

Color

Gray

EU RoHS Indicator

No

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • For Use With - Rectangular/GFCI Receptacles
  • Mounting Type - FS/FD Box Mount
  • Plate Type - Commercial Grade
  • Product Type - Boxes and Weatherproof Covers
  • Version - Weatherproof Device Cover

UPC

783585903156

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

980