Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1795
Catalog Number
HBL1795
Color
Clear
Construction
Molded
EU RoHS Indicator
No
Item Type
Weatherproof Plates
Knockouts
None
Material
Silicone
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Weatherproof Plates
Style
Press Switch/AC Toggle
Type
Weatherproof Plates
UPC
783585808949
Length
4.63 in
Weight
0.25 lb
Width
2.94 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Industry Standard(s)
UL Listed
Carton Quantity
10
Pallet Quantity
1540