HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Small Flanged Devices, Standard Size, Reinforced thermoplastic polyester
Image of WP1 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Small Flanged Devices, Standard Size, Reinforced thermoplastic polyester

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Small Flanged Devices, Standard Size, Reinforced thermoplastic polyester

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP1

Twist-Lock® Devices, Weatherproof Covers, 1-Gang, Accessories for 15 Amp 2 and 3 Wire Devices, 15A Nylon Flanged Receptacles and Inlets

  • Gray thermoplastic, corrosion resistant
  • Used with Single Receptacles with Face Dia. 1.40" (35.6)

Standard Product

General

Catalog Number

WP1

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Listings

  • UL
  • CSA

Material

Polyester, Thermoplastic Reinforced (RTP)

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - RTP
  • Spring - Stainless steel

Style

For Flanged Inlets & Flanged Receptacles

Type

Covers

UPC

783585392271

Dimensions

Dimensions

4.56 in x 2.84 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.56 in

Weight

0.3 lb

Width

2.84 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

1440