HUBBELL WIRING DEVICE-KELLEMS
Image of WP26H Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Horizontal
Discontinued

Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Horizontal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP26H

Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Horizontal

  • 1-Gang
  • GFCI Opening
  • Cast Zinc

While-In Use Weatherproof

General

Application

1) Decorator Opening

Catalog Number

WP26H

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Horizontal Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Foam
  • Material - Aluminum
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount Decorator

Type

Covers

UPC

783585186757

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device