HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate
Image of HBL7777A Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7777A

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate.

  • 2-Gang
  • 1) 2.44" Opening
  • Standard Size

Standard Product

General

Catalog Number

HBL7777A

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Mounting Screws - Stainless steel
  • Spring - Stainless steel

Style

For Receptacles with Face Diameter of 2.28–2.44 in.

Type

Covers

UPC

783585809540

Dimensions

Dimensions

4.56 in x 4.62 in x 1.31 in

Display Size

2-Gang

Height

1.31 in

Length

4.56 in

Weight

0.35 lb

Width

4.62 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed - Canadian and U.S.

Configuration

Knockouts

None

Number of Gang(s)

2-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

20

Pallet Quantity

1100