HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 2-Gang, Duplex Opening, Vertical, Gray
Image of RW51320 Wallplates and Boxes, Weatherproof Covers, 2-Gang, Duplex Opening, Vertical, Gray

Wallplates and Boxes, Weatherproof Covers, 2-Gang, Duplex Opening, Vertical, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RW51320

Wallplates and Boxes, Weatherproof Covers, 2-Gang, Duplex Opening, Vertical, Gray

  • 2-Gang
  • Duplex Opening
  • Vertical

While-In Use Weatherproof

General

Catalog Number

RW51320

Color

Gray

EU RoHS Indicator

No

Item Type

Knockouts

Material

Zinc, Cast

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

2-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Foam
  • Material - Zinc, painted gray
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount 2 Duplex

Type

Weatherproof Covers

UPC

883778119484

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number of Gang(s)

2-Gang

Number Of Outlets

2-Device

Logistics

Carton Quantity

10

Pallet Quantity

2340