HUBBELL WIRING DEVICE-KELLEMS
Wallplates, Nylon, 4-Gang, Strap Mounted Blank, Ivory
Image of NP44I Wallplates, Nylon, 4-Gang, Strap Mounted Blank, Ivory
Image of NP44I Wallplates, Nylon, 4-Gang, Strap Mounted Blank, Ivory
Discontinued

Wallplates, Nylon, 4-Gang, Strap Mounted Blank, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP44I

Wallplates, Nylon, 4-Gang, Strap Mounted Blank, Ivory

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP44I

Color

Ivory

Construction

Molded

Cutout

Strap Mount Blank

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Material - Nylon
  • Mounting Screw - Steel (painted slotted screw head)
  • Thickness - .06 in. (1.5)
  • Width - 8.31" (211.1)

Style

Strap Mount

Type

Blank

UPC

883778103445

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.06

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10